??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1049.200 Positioning Clamping Bar
HELP_VARIABLE
Company
Halder
Description
EH 1049. - Positioning Clamping Bars, twin faced
Bill of material
1049.200 Positioning Clamping Bar
BESTNR
Ref. No.
1049.200
B1
10 mm
B2
20 mm
B3
28 mm
H1
20 mm
H2
23 mm
H3
2.6 mm
H4
13 mm
L1
40 mm
L2
26 mm
D
Thread
M 8
Y
6
G
Weight
155 g
SYSTEM
System
V40
Embedded user actions